Knowledge Search
Download document () of 20

2710 CON RECTO CONDUIT MET FLEX 1

Eaton Crouse-Hinds series squeeze type connector, Galvanized, Straight, 1''

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
2710 CON RECTO CONDUIT MET FLEX 1
UPC
662283115118
Product Length/Depth
170 mm
Product Height
105 mm
Product Width
80 mm
Product Weight
0.08496 kg

Product specifications

Trade size
1"

Export product specification