Download document () of 20
We make what matters work*

271061

Eaton Distribution parts. Busbar, isolated, 80A, 1p, 1Mod

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271061
EAN
4015082710613
Product Length/Depth
17.3 mm
Product Height
14.4 mm
Product Width
1016 mm
Product Weight
0.275 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
56
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
1
Number of phases
1
Rated operational voltage (Ue) - max
500 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.