Download document () of 20
We make what matters work*

271063

Eaton Distribution parts. Busbar, isolated, 80A, 2p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271063
EAN
4015082710637
Product Length/Depth
30 mm
Product Height
14.9 mm
Product Width
1016 mm
Product Weight
0.47 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
0
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
2
Number of phases
2
Rated operational voltage (Ue) - max
415 V
Suitable for
Devices with N-busbar
8 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.