Download document () of 20
We make what matters work*

271065

Eaton Distribution parts. Busbar, isolated, 80A, 3p, +aux. contact

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271065
EAN
4015082710651
Product Length/Depth
30 mm
Product Height
14.9 mm
Product Width
1016 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
12
Number of poles
Three-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
3
Number of phases
3
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
415 V
Suitable for
32 devices
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.