Download document () of 20
We make what matters work*

271075

Eaton Distribution parts. Phase busbar, 2-phases, 16qmm, fork connector

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271075
EAN
4015082710750
Product Length/Depth
30 mm
Product Height
14.9 mm
Product Width
287 mm
Product Weight
0.12 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Electric connection type
Fork
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
8
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
2
Number of phases
2
Rated operational voltage (Ue) - max
415 V
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.