Download document () of 20
We make what matters work*

271078

Z-GV-16/3P+N-4TE/16. Phase busbar, 4-phases, 16qmm, fork connector

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271078
EAN
4015082710781
Product Length/Depth
30 mm
Product Height
20.5 mm
Product Width
287 mm
Product Weight
0.23 kg
Compliances
RoHS conform
CE
Certifications
IEC/EN 61439-1
IEC/EN 61439-2
IEC/EN 60947-1

Product specifications

Features
Insulated
Electric connection type
Fork
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
4
Number of poles
Three-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
4
Number of phases
4
Rated operational voltage (Ue) - max
415 V
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.