Download document () of 20
We make what matters work*

271082
Z-GV-16/1P+N+HS-T

Z-GV-16/1P+N+HS-T

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
271082
EAN
4015082710828
Product Length/Depth
21 mm
Product Height
24.4 mm
Product Width
1010 mm
Product Weight
0.45 kg
Compliances
RoHS conform

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
0
Number of poles
Two-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
57
Number of phases
2
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.