Download document () of 20
We make what matters work*

271455

Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, red, lockable on the handle, NA type, 1

General specifications

Product Name
Eaton Moeller series NZM operating element NA
Catalog Number
271455
EAN
4015082714550
Product Length/Depth
80 mm
Product Height
54 mm
Product Width
90 mm
Product Weight
0.148 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CSA (File No. 22086)
UL489
CSA certified
CSA-C22.2 No. 5-09
UL listed
UL (File No. E140305)
CSA (Class No. 1437-01)
UL (Category Control Number DIHS)
CE marking
IEC60947

Product specifications

Used with
NZM1, N(S)1
Features
Red-yellow for emergency switching off
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Red
Fitted with:
Padlock
Extension shaft
Frame
NZM1
Suitable for
Switch disconnector
Power circuit breaker
Emergency stop
Cover/door type
Door opens only with active rotation beyond the 0 position
Door interlock not defeated in the locked OFF and ON positions
Door interlock cannot be combined with mechanical locking
Door interlock in ON position
Door interlock can be defeated from the outside using a 1 mm pin
Door interlock can only be switched ON when the door is closed
Locking facility
Lockable on the 0 position on the handle using up to 3 padlocks
Also available with door interlock e.g. for MCC service distribution
Type
Rotary handle on switch with door interlock
Special features
  • Complete with rotary drive and insulating surround
  • Cannot be combined with mechanical interlock
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities
Degree of protection / NEMA enclosure type
IP40
4X. 12

Export product specification