Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, red, lockable on the handle, NA type, 2
| Product Name |
Eaton Moeller series NZM operating element NA
|
| Catalog Number |
271456
|
| EAN |
4015082714567
|
| Product Length/Depth |
85 mm
|
| Product Height |
100 mm
|
| Product Width |
105 mm
|
| Product Weight |
0.31 kg
|
| Compliances |
UL/CSA
IEC RoHS conform |
| Certifications |
IEC60947
UL489 UL (Category Control Number DIHS) CE marking UL (File No. E140305) UL listed CSA (Class No. 1437-01) CSA certified CSA (File No. 22086) CSA-C22.2 No. 5-09 |
| Used with |
NZM2, N(S)2
|
| Features |
Lockable
Red-yellow for emergency switching off |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
Padlock
Extension shaft |
| Frame |
NZM2
|
| Suitable for |
Switch disconnector
Emergency stop Power circuit breaker |
| Cover/door type |
Door opens only with active rotation beyond the 0 position
Door interlock can be defeated from the outside using a 1 mm pin Door interlock in ON position Door interlock can only be switched ON when the door is closed Door interlock cannot be combined with mechanical locking Door interlock not defeated in the locked OFF and ON positions |
| Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
Also available with door interlock e.g. for MCC service distribution |
| Type |
Rotary handle on switch with door interlock
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP40
4X. 12 |