Download document () of 20
We make what matters work*

271508

Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, black, lockable on the handle+switch, size 1

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
271508
EAN
4015082715083
Product Length/Depth
75 mm
Product Height
190 mm
Product Width
90 mm
Product Weight
0.51 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CSA (Class No. 1437-01)
CSA-C22.2 No. 5-09
UL489
IEC60947
CE marking
UL (Category Control Number DIHS)
CSA certified
UL (File No. E140305)
UL listed
CSA (File No. 22086)

Product specifications

Used with
NZM1(-4), PN1(-4), N(S)1(-4)
Features
Standard: black / gray
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Padlock
Frame
NZM1
Suitable for
Power circuit breaker
Switch disconnector
Cover/door type
Door interlock not defeated in the locked OFF and ON positions
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Door can be opened in OFF
Door interlock can be modified in the unlocked ON position
Lock number
Double lockable
Locking facility
Lockable on the handle on the switch using up to 3 padlocks
With door interlock
Modifiable on handle in I position as well
Type
Door coupling rotary handle
Special features
  • Complete including rotary drive and coupling parts
  • Extension shaft additionally required.
  • For maximum shaft length 60 mm
  • Without shaft support
  • Cannot be combined with NZM...-XDZ additional handle
  • External warning plate/designation label can be clipped on.
  • Door coupling rotary handle for operating the switch through a closed control panel door
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification