Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, red-yellow, max 60mm shaft, size 3
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
271514
|
| EAN |
4015082715144
|
| Product Length/Depth |
100 mm
|
| Product Height |
230 mm
|
| Product Width |
120 mm
|
| Product Weight |
1.423 kg
|
| Compliances |
UL/CSA
IEC RoHS conform |
| Certifications |
CSA (File No. 22086)
UL489 UL (File No. E140305) CE marking UL listed CSA (Class No. 1437-01) CSA-C22.2 No. 5-09 UL (Category Control Number DIHS) CSA certified IEC60947 |
| Used with |
NZM3(-4), PN3(-4), N(S)3(-4)
|
| Features |
Red-yellow for emergency switching off
Lockable |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
Padlock
|
| Frame |
NZM3
|
| Suitable for |
Power circuit breaker
Switch disconnector Emergency stop |
| Cover/door type |
Door interlock can be modified in the unlocked ON position
Door can be opened in OFF Door interlock can be modified such that it can be defeated from the outside using a screwdriver Door interlock not defeated in the locked OFF position. |
| Lock number |
Double lockable
|
| Locking facility |
With door interlock
Lockable on the handle on the switch using up to 3 padlocks |
| Type |
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |