Download document () of 20
We make what matters work*

271530

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=750x375x275mm, for NZM size 4, TVDR

General specifications

Product Name
Eaton xEnergy Safety Ci MCCB enclosure
Catalog Number
271530
EAN
4015082715304
Product Length/Depth
275 mm
Product Height
750 mm
Product Width
375 mm
Product Weight
13.639 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
NZM3(-4), PN3(-4), N(S)3(-4)
xEnergy Safety Ci
Special features
With door coupling rotary handle Complete with all required functional parts
Type
xEnergy Safety Ci
Fitted with:
Transparent cover
Red-yellow for emergency switching off
Frame
NZM3
Enclosure
CI48-250
Accessory/spare part type
Others
Degree of protection
IP65
Other
Enclosure material
Plastic
Rated uninterrupted current (Iu) at max. cross section
≤ 400 A
Terminal for retrofitting of 5th conductor (neutral conductor)
K95/1N/BR, K150/1/BR, K240/1/BR, K2X240/1/BR
Locking facility
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
Model
Surface mounting
Number of poles
Three-pole/Four-pole
Suitable for
Emergency stop

Export product specification