Download document () of 20
We make what matters work*

271603

Eaton DX Sine filter, three-phase, 500 V + 0% (50/60 Hz) V AC, 150 A, For use with: DA1, DG1, SVX, SPX

General specifications

Product Name
Eaton DX Sine filter
Catalog Number
271603
EAN
4015082716035
Product Length/Depth
360 mm
Product Height
415 mm
Product Width
225 mm
Product Weight
69 kg
Certifications
IEC/EN61800-3
UL
UL 508C
CE
CSA-C22.2 No. 14
Certified by UL for use in Canada
UL File No.: E300273
UL Category Control No.: NMTR2, NMTR8
UL report applies to both US and Canada
IEC/EN61800-5

Product specifications

Used with
DA1
DG1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PE stud
Terminations
Accessory/spare part type
Filter
Altitude
Max. 1000 m
Max. 4000 m with current reduction
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-10 °C
Rated frequency - max
120 Hz
Rated frequency - min
0 Hz
Rated inductance
0.5 mH
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
530 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of phases
3
Mounting position
Free surrounding areas < 100 mm
Standing vertically
Suspended horizontally
Duty factor
100 %
Degree of protection
IP00
Insulation class
F
Rated operational voltage (Ue) - max
400 V
Rated operational current (Ie) - max
150 A
Operating temperature details
-10 - 45 °C (up to 70 °C with current derating)
Rated operational current for specified heat dissipation (In)
150 A
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 V
Voltage sag Uk
10.2 %
Permissible connection voltage
Max. 500 V AC (5 - 150 Hz)
Suitable for
Branch circuits, (UL/CSA)

Export product specification