Download document () of 20
We make what matters work*

2720BF

Eaton Crouse-Hinds series Pauluhn 27S toggle switch, 15A, Brass, Flush mount, Single-pole, One single-pole switch and one three-way switch, 277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27S toggle switch
Catalog Number
2720BF
UPC
662276381803
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
2 lb

Product specifications

Type
One single-pole switch and one three-way switch
Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
15A
Material
Brass
Mounting style
Flush
Number of poles
Single-pole
Voltage rating
277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.