Download document () of 20
We make what matters work*

272248

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. Lock set for plastic door

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
272248
EAN
4015082722487
Product Length/Depth
30 mm
Product Height
120 mm
Product Width
70 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Handle type
Key
Closure type
Cylinder

Export product specification