Knowledge Search
Download document () of 20
We make what matters work*

272771
PLSM-C40/2-AU

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 40 A, 2p, characteristic: C, AU

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272771
EAN
4015082727710
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.24 kg
Compliances
RoHS conform

Delivery program

Number of poles (total)
2
Number of poles (protected)
2
Amperage Rating
40 A

Technical data - electrical

Pollution degree
2

Technical data - mechanical

Degree of protection
IP20

Additional information

Current limiting class
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.