Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

272902

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 12 A, 3p+N, characteristic: C

General specifications

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272902
EAN
4015082729028
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70 mm
Product Weight
0.399 kg
Compliances
RoHS conform

Delivery program

Number of poles (total)
4
Number of poles (protected)
3
Amperage Rating
12 A

Technical data - electrical

Pollution degree
2

Technical data - mechanical

Degree of protection
IP20

Additional information

Current limiting class
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.