Download document () of 20
We make what matters work*
Discontinued

273304

Eaton Moeller series xPole - PLS4 MCB. PLS4, 3-pole, tripping characteristic: C, rated current In: 32 A

General specifications

Product Name
Eaton Moeller series xPole - PLS4 MCB
Catalog Number
273304
EAN
4015082733049
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
53.1 mm
Product Weight
0.36 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
32 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
3
Number of poles (total)
3

Export product specification