Download document () of 20
We make what matters work*

274041
PFIM-40/2/01-A-MB

Eaton Moeller series xPole - PFIM Type AC, A, U, R RCCB. Residual current circuit breaker (RCCB), 40A, 2pole, 100mA, type A

General specifications

Product Name
Eaton Moeller series xPole - PFIM Type AC, A, U, R RCCB
Catalog Number
274041
EAN
4015082740412
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
35 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Certifications
IEC/EN 61008

Product specifications

Used with
PFIM-MB
Residual current circuit breakers
Type A
KLV-TC-2 276240 (Compact enclosure)
Z-FW/LP 248296 (Remote control and automatic switching device)
Z-RC/AK-2MU 285385 (sealing cover set)
Amperage Rating
40 A
Voltage rating
230 V AC
Features
Residual current circuit breaker
Additional equipment possible
Accessories required
Z-HK 248432
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
50 Hz
Pollution degree
2
Lifespan, mechanical
20000 operations
Mounting Method
DIN rail
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Equipment heat dissipation, current-dependent
5.4 W
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
10 kA
Admissible back-up fuse overload - max
25 A gG/gL
Built-in width (number of units)
35 mm (2 SU)
Busbar material thickness
0.8 mm - 2 mm
Short-circuit rating
63 A (max. admissible back-up fuse)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Open mouthed/lift terminals
Test circuit range
196 V AC - 264 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Fault current rating
100 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Degree of protection
IP20, IP40 with suitable enclosure
IP20
Impulse withstand current
Partly surge-proof 250 A
Number of poles
Two-pole
Leakage current type
A
Lifespan, electrical
4000 operations
Type
  • PFIM-MB
  • Residual current circuit breakers
  • Type A
Special features
  • Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.5% for every 1 °C
  • Tripping signal contact for subsequent installation Z-NHK 248434
Application
  • Residual current circuit breaker for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Sensitivity type
Pulse-current sensitive
Rated fault current - max
0.1 A
Rated fault current - min
0.1 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
40 A
Rated operational voltage (Ue) - max
230 V
Rated residual making and breaking capacity
500 A
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA
Width in number of modular spacings
2
Voltage type
AC
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Tripping time
Non-delayed
Rated short-circuit strength
10 kA
Terminal capacity (stranded cable)
16 mm² (2x)
RAL-number
7035
Power loss
5.5 W
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.