Download document () of 20
We make what matters work*

275199

Eaton xEnergy Basic LV systems Low voltage switchgear. Fastening element insulated, pre-mounted, white, pairs

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275199
EAN
4015082751999
Product Length/Depth
35 mm
Product Height
32 mm
Product Width
32 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Traffic white (RAL 9016)
White
RAL-number
0
Material
Other
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.