Download document () of 20
We make what matters work*

275243

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable-channel angle, -DI

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275243
EAN
4015082752439
Product Length/Depth
30 mm
Product Height
40 mm
Product Width
135 mm
Product Weight
0.19 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Material
Sheet steel
Steel
Model
Mounting bracket
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.