Download document () of 20
We make what matters work*

2753AF-125

Eaton Crouse-Hinds series Pauluhn 27R receptacle, 15A, Single, Copper-free aluminum, Flush mount unit, One round face single receptacle, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27R receptacle
Catalog Number
2753AF-125
UPC
662276382176
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
0.9 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
Flush mount unit
Type
One round face single receptacle
Amperage Rating
15A
Voltage rating
125 Vac
Cover type
Single
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.