Download document () of 20
We make what matters work*

275419
EGM-5

Eaton xEnergy Basic LV systems Low voltage switchgear. Captive sliding nut, 5

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275419
EAN
4015082754198
Product Length/Depth
40 mm
Product Height
83 mm
Product Width
73 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.