Download document () of 20
We make what matters work*
Discontinued

275425

Eaton xEnergy Basic LV systems Low voltage switchgear. Support bracket for NH disconnector, LTS-00, wide

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275425
EAN
4015082754259
Product Length/Depth
385 mm
Product Height
190 mm
Product Width
220 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.