Download document () of 20
To be discontinued

275430

Eaton xEnergy Basic LV systems Low voltage switchgear. Depth angle, 1

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275430
EAN
4015082754303
Product Length/Depth
75 mm
Product Height
15 mm
Product Width
95 mm
Product Weight
0.21 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Housing material
Sheet steel
Model
Corner set
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.