Download document () of 20
We make what matters work*

275432
TIW-3

Eaton xEnergy Basic LV systems Low voltage switchgear. Depth angle, 3

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275432
EAN
4015082754327
Product Length/Depth
190 mm
Product Height
15 mm
Product Width
150 mm
Product Weight
0.36 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Material
Metal
Housing material
Sheet steel
Model
Corner set
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.