Download document () of 20
We make what matters work*

275443

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support, 2

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275443
EAN
4015082754433
Product Length/Depth
39 mm
Product Height
17 mm
Product Width
32 mm
Product Weight
0.008 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Material
Plastic
Housing material
Plastic
Model
Other
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.