Eaton xEnergy Basic LV systems Low voltage switchgear. KL-60 terminal bar, 2 x 25 mm2 + 58 x 16 mm2, max. 63 A
| Product Name |
Eaton xEnergy Basic installation component
|
| Catalog Number |
275451
|
| EAN |
4015082754518
|
| Product Length/Depth |
18 mm
|
| Product Height |
8 mm
|
| Product Width |
443 mm
|
| Product Weight |
0.25 kg
|
| Compliances |
RoHS conform
|
| Used with |
Individual KL screw terminal
Accessory consideration BF flat distribution board |
| Type |
|
| Accessory/spare part type |
General
|
| Color |
Other
|
| Nominal current |
63 A
|
| Number of poles |
Single-pole
|
| Connection type |
Clamp
Screwing |
| Material |
Metal
|
| Housing material |
Brass
|
| Mounting method |
Floor standing distribution board
Flush mounting Surface mounting Screw |
| Suitable for |
Fine strand conductors
Solid conductors Stranded conductors |
| Functions |
Additional equipment
|
| Terminal capacity |
25 mm² (2x) + 16 mm² (58x)
|
| Conductor cross section, input - min |
1.5 mm²
|
| Conductor cross section, output AWG - min |
0 mm²
|
| Conductor cross section, input - max |
25 mm²
|
| Conductor cross section, input AWG - max |
0 mm²
|
| Number of inputs |
2
|
| Conductor cross section, input AWG - min |
0 mm²
|
| Number of outputs |
58
|
| Conductor cross section, output - max |
16 mm²
|
| Conductor cross section, output AWG - max |
0 mm²
|
| Conductor cross section, output - min |
1.5 mm²
|