Download document () of 20
We make what matters work*

276293

Eaton xPole - Z-PU Pushbutton with LED, 250 V, 16 A, 1 N/O, 1 N/C, black, IP40

General specifications

Product Name
Eaton xPole - Z-PU pushbutton
Catalog Number
276293
EAN
4015082762933
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Actuator color
Black
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Voltage type
AC
Lamp type
LED
Degree of protection
IP40
Switching current
16 A
Switching voltage
250 V
Width in number of modular spacings
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.