Download document () of 20
We make what matters work*

276299
Z-PUL230/OO

Eaton Distribution board accessory, Pushbutton with LED, 230AC/DC, 2 N/C, 16A, orange, 1HP

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
276299
EAN
4015082762995
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.08 kg
Compliances
RoHS conform

Product specifications

Actuator color
Red
Fitted with:
Signal lamp
Equipment heat dissipation, current-dependent
4 W
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Heat dissipation per pole, current-dependent
2 W
Lamp power
2 W
Lamp voltage - max
240 V
Lamp voltage - min
110 V
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Voltage type
AC
Lamp type
LED
Degree of protection
IP40
Rated operational current for specified heat dissipation (In)
16 A
Switching current
16 A
Switching voltage
250 V
Width in number of modular spacings
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.