Knowledge Search
Download document () of 20
We make what matters work*

27640140

Eaton BECO SELECT A Filter Sheet, SELECT A 40, 2.5 µm, 400 x 400 mm

General specifications

Product Name
Eaton BECO SELECT A Filter Sheet
Catalog Number
27640140
Product Length/Depth
400 mm
Product Height
4.4 mm
Product Width
400 mm
Product Weight
0.19 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
ISO 9001
GMO

Product specifications

Bursting strength wet
> 40 kPa
Retention type
Nominal
Ash content
43%
Thickness
4.4 mm
Water throughput at delta P (100 kPa l/m²/min)
300 m²
Depth filter sheet type
SELECT A 40
Retention rating
2.5 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.