Knowledge Search
Download document () of 20
We make what matters work*

276966

Eaton Moeller® series DILMP Contactor, 4 pole, AC operation, AC-1: 22 A, 42 V 50 Hz, 48 V 60 Hz, Screw terminals

General specifications

Product Name
Eaton Moeller® series DILMP 4-pole contactor
Catalog Number
276966
EAN
4015082769666
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.236 kg
Certifications
IEC/EN 60947-4-1
CSA-C22.2 No. 60947-4-1-14
UL File No.: E29096
CSA Class No.: 2411-03, 3211-04
UL
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NLDX
CSA
VDE 0660
UL 60947-4-1
CE
Catalog Notes
Contacts according to EN 50012

Features Functions

Number of poles
Four-pole

General

Application
Contactors for 4 pole electric consumers
Lifespan, mechanical
10,000,000 Operations (DC operated)
10,000,000 Operations (AC operated)
Connection
Screw terminals
Operating frequency
5000 mechanical Operations/h (DC operated)
5000 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
8000 V AC
Residual current
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
Resistance per pole
2.5 mΩ
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
AC

Ambient conditions, mechanical

Shock resistance
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Interference immunity
According to EN 60947-1

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm²
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid)
1 x (0.75 - 4) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14
Stripping length (main cable)
10 mm
Stripping length (control circuit cable)
10 mm
Screw size
M3.5, Terminal screw
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Tightening torque
1.2 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 220/230 V
120 A
Rated breaking capacity at 380/400 V
120 A
Rated breaking capacity at 500 V
100 A
Rated breaking capacity at 660/690 V
70 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
22 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
12 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
12 A
Rated operational current (Ie) at AC-3, 440 V
12 A
Rated operational current (Ie) at AC-3, 500 V
10 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
7 A
Rated operational current (Ie) at DC-1, 60 V
22 A
Rated operational current (Ie) at DC-1, 110 V
22 A
Rated operational current (Ie) at DC-1, 220 V
6 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
144 A
Rated operational power at AC-1, 220/230 V, 50 Hz
8 kW
Rated operational power at AC-1, 240 V, 50 Hz
9 kW
Rated operational power at AC-1, 380/400 V, 50 Hz
14 kW
Rated operational power at AC-1, 415 V, 50 Hz
15 kW
Rated operational power at AC-1, 440 V, 50 Hz
16 kW
Rated operational power at AC-1, 500 V, 50 Hz
18 kW
Rated operational power at AC-1, 690 V, 50 Hz
24 kW
Rated operational power at AC-3, 240 V, 50 Hz
4 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 415 V, 50 Hz
7 kW
Rated operational power at AC-3, 440 V, 50 Hz
7.5 kW
Rated operational power at AC-3, 500 V, 50 Hz
7 kW
Rated operational power at AC-3, 690 V, 50 Hz
6.5 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated insulation voltage (Ui)
690 V

Short-circuit rating

Short-circuit current rating (basic rating)
5 kA, 45 A max. fuse, SCCR (UL/CSA)
5 kA, 45 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 60 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 25 A CLASS RK5 max. fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 60 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 25 A CLASS RK5 max. fuse, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
35 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
25 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
20 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
20 A gG/gL

Conventional thermal current Ith

Conventional thermal current Ith (1-pole, enclosed)
54 A
Conventional thermal current Ith (3-pole, enclosed)
18 A
Conventional thermal current Ith at 55°C (3-pole, open)
20.5 A
Conventional thermal current Ith of main contacts (1-pole, open)
60 A

Switching capacity

Switching capacity (main contacts, general use)
20 A, Maximum motor rating (UL/CSA)

Magnet system

Drop-out voltage
AC operated: 0.6 - 0.4 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.1 V AC x Uc
0.8 - 1.1 V AC/DC x Us
Power consumption, pick-up, 50 Hz
24 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
19 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
24 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
1.4 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
1.4 W, Dual-frequency coil in a cold state and 1.0 x Us
4 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
42 V
Rated control supply voltage (Us) at AC, 50 Hz - max
42 V
Rated control supply voltage (Us) at AC, 60 Hz - min
48 V
Rated control supply voltage (Us) at AC, 60 Hz - max
48 V
Switching time (AC operated, make contacts, closing delay) - min
15 ms
Switching time (AC operated, make contacts, closing delay) - max
21 ms
Switching time (AC operated, make contacts, opening delay) - min
9 ms
Switching time (AC operated, make contacts, opening delay) - max
18 ms

Communication

Connection to SmartWire-DT
No

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Safety

Safe isolation
400 V AC, Between the contacts, According to EN 61140
400 V AC, Between coil and contacts, According to EN 61140

Special purpose ratings

Special purpose rating of ballast electrical discharge lamps
20 A (480V 60Hz 3phase, 277V 60Hz 1phase)
20 A (600V 60Hz 3phase, 347V 60Hz 1phase)
Special purpose rating of elevator control
5 HP, 600 V 60 Hz 3-ph, (UL/CSA)
6.1 A, 600 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of refrigeration control (CSA only)
10 A, FLA 480 V 60 Hz 3phase; (CSA)
60 A, LRA 480 V 60 Hz 3phase; (CSA)
10 A, FLA 600 V 60 Hz 3phase; (CSA)
60 A, LRA 600 V 60 Hz 3phase; (CSA)
Special purpose rating of resistance air heating
20 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
20 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
14 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
14 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)

Design verification

Equipment heat dissipation, current-dependent Pvid
3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1 W
Rated operational current for specified heat dissipation (In)
22 A
Static heat dissipation, non-current-dependent Pvs
1.4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification