Knowledge Search
Download document () of 20
We make what matters work*

276V-BOX

Eaton commercial grade combination switch, Stand, #14 - #12 AWG, 15A, Commer, 120/277V, bk and sd wiring, togg, Maint closure, Screw, Brass, Ivy, -20-60?C, (2) 3-way, dplx, thermoplas

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
276V-BOX
UPC
032664161506
Product Length/Depth
4.38 in
Product Height
1.88 in
Product Width
1.75 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Type
Standard
Amperage Rating
15A
Voltage rating
120/277 V
Configuration
(2) toggle
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
(2) Three-way
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
Number of ways
(2) Three-way
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
14 lbf-inch
Style type
Duplex
Actuator
Toggle
Color
Ivory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español