Download document () of 20
We make what matters work*

279261

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
279261
EAN
4015082792619
Product Length/Depth
20 mm
Product Height
370 mm
Product Width
210 mm
Product Weight
0.39 kg
Compliances
RoHS conform

Product specifications

Number of phases
0
RAL-number
7035
Color
Gray
Degree of protection
Other
Protected by
None
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.