Download document () of 20
We make what matters work*

279268

Eaton xComfort KLV LV systems Final Distribution Boards. Imprintable sheet

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
279268
EAN
4015082792688
Product Length/Depth
310 mm
Product Height
1 mm
Product Width
225 mm
Product Weight
0.017 kg
Compliances
RoHS conform

Product specifications

Used with
Imprintable sheet
KLV Accessories
KLV distribution board
Accessory consideration
Type
  • KLV Accessories
  • KLV distribution board
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.