Download document () of 20
We make what matters work*

2793

Eaton B-Line series fastener hardware and accessories, Steel, 5/32", Concrete screw drill bit

General specifications

Product Name
Eaton B-Line series drill bit
Catalog Number
2793
UPC
782051532685
Product Length/Depth
5 in
Product Height
5 in
Product Width
0.156 in
Product Weight
0.1 lb
Certifications
cULus Listed

Model

Type
Concrete screw drill bit

Specifications

Size
5/32 inch

Material/Finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.