Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=500x375x225mm, for NZM size 2, TVDR
| Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
| Catalog Number |
279356
|
| EAN |
4015082793562
|
| Product Length/Depth |
225 mm
|
| Product Height |
500 mm
|
| Product Width |
375 mm
|
| Product Weight |
10.32 kg
|
| Compliances |
IEC
RoHS conform |
| Used with |
xEnergy Safety Ci
NZM2(-4), PN2(-4), N(S)2(-4) |
| Special features |
With door coupling rotary handle
Complete with all required functional parts
|
| Type |
xEnergy Safety Ci
|
| Fitted with: |
Transparent cover
Red-yellow for emergency switching off |
| Frame |
NZM2
|
| Enclosure |
CI45-200
|
| Accessory/spare part type |
Others
|
| Degree of protection |
IP65
Other |
| Enclosure material |
Plastic
|
| Rated uninterrupted current (Iu) at max. cross section |
250 A
|
| Terminal for retrofitting of 5th conductor (neutral conductor) |
K50/1, K95/1N/BR, K150/1/BR, K240/1/BR
|
| Locking facility |
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
|
| Model |
Surface mounting
|
| Number of poles |
Three-pole/Four-pole
|
| Suitable for |
Emergency stop
|