Photo is representative
Download
Eaton Moeller® series M22 Label for 4-position switch, blank M22-XCK
| Product Name |
Eaton Moeller® series M22 Accessory Label for 4-position switch
|
| Catalog Number |
279433
|
| EAN |
4015082794330
|
| Product Length/Depth |
50 mm
|
| Product Height |
2 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.004 kg
|
| Certifications |
IEC 60947
EN 60947 VDE VDE 0660 UL/CSA certification not required IEC/EN 60947 DNV GL LR |
| Used with |
Four-position switch
M22-D4… M22-DI4… M22-WJ… M22-WRJ… M22S-WJ… M22S-WRJ… |
| Product Category |
Accessories
|
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Connection to SmartWire-DT |
No
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Outside diameter |
0 mm
|
| RAL-number |
1004
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Color |
Silver
|
| Shape |
Square
|
| Language |
Other
|
| Mounting position |
As required
|
| Degree of protection |
IP66
|
| Inscription |
Other
|
| Imprint ISO symbols |
Symbol " arrow "
|