Knowledge Search
Download document () of 20
We make what matters work*

280

Eaton Crouse-Hinds series Condulet Form 8 cover, Sheet steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 cover
Catalog Number
280
UPC
782274002408
Product Length/Depth
1.56 in
Product Height
4.81 in
Product Width
0.25 in
Product Weight
0.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.