Download document () of 20
To be discontinued

280332

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock kit for cylinder flush mounting

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
280332
EAN
4015082803322
Product Length/Depth
90 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Handle type
Other
Closure type
Cylinder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.