Download document () of 20
We make what matters work*

280908

Eaton Moeller® series LSM LSM-Titan accessories, cover, yellow

General specifications

Product Name
Eaton Moeller® series LSM Accessory Cover
Catalog Number
280908
EAN
4015082809089
Product Length/Depth
65 mm
Product Height
10 mm
Product Width
30 mm
Product Weight
0.01 kg
Certifications
CE

Product specifications

Accessory/spare part type
Cover without LED

Export product specification