Download document () of 20
We make what matters work*

280912

Eaton Moeller® series P5 Main switch, P5, 125 A, flush mounting, 3 pole, 1 N/O, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P5 Main switch
Catalog Number
280912
EAN
4015082809126
Product Length/Depth
115 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
1.196 kg
Compliances
CE Marked
Certifications
EN 60947-3
UL 508
CSA Std. C22.2 No. 14-05
IEC 60947
VDE
CSA
UL Category Control No.: NLRV, NLRV7
CSA File No.: 223805
UL File No.: E36332
VDE 0660
CSA Class No.: 3211-05
IEC/EN 60947
IEC/EN 60204
CSA-C22.2 No. 14-05
IEC/EN 60947-3
CE
CSA-C22.2 No. 94
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification