Download document () of 20

280917

Eaton Moeller® series P5 Main switch, P5, 125 A, rear mounting, 3 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P5 Main switch
Catalog Number
280917
EAN
4015082809171
Product Length/Depth
115 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
1.326 kg
Compliances
CE Marked
Certifications
EN 60947-3
UL 508
CSA Std. C22.2 No. 14-05
IEC 60947
VDE
CE
IEC/EN 60947
IEC/EN 60947-3
UL
UL Category Control No.: NLRV, NLRV7
IEC/EN 60204
CSA
CSA File No.: 223805
VDE 0660
CSA Class No.: 3211-05
CSA-C22.2 No. 14-05
UL File No.: E36332
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification