Download document () of 20
We make what matters work*

280920

Eaton Moeller® series P5 On-Off switch, P5, 125 A, rear mounting, 3 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P5 On-off switch
Catalog Number
280920
EAN
4015082809201
Product Length/Depth
115 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
1.16 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
EN 60947-3
UL 508
IEC 60947
VDE
IEC/EN 60947
VDE 0660
CE
UL File No.: E36332
CSA
CSA File No.: 223805
CSA-C22.2 No. 94
IEC/EN 60204
UL
CSA Class No.: 3211-05
CSA-C22.2 No. 14-05
IEC/EN 60947-3
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification