Download document () of 20
We make what matters work*

280955

Eaton Moeller® series P5 Main switch, P5, 315 A, flush mounting, 3 pole + N, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P5 Main switch
Catalog Number
280955
EAN
4015082809553
Product Length/Depth
200 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
2.218 kg
Compliances
CE Marked
Certifications
IEC 60947
CSA Std. C22.2 No. 14-05
EN 60947-3
UL 508
VDE
IEC/EN 60947-3
CSA File No.: 223805
CSA-C22.2 No. 14-05
CSA Class No.: 3211-05
VDE 0660
CSA-C22.2 No. 94
CE
UL
IEC/EN 60204
IEC/EN 60947
UL Category Control No.: NLRV, NLRV7
CSA
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification