Download document () of 20
We make what matters work*

280975

Eaton Moeller® series PE Protective conductor terminal, for P5-250/315, flush mounting

General specifications

Product Name
Eaton Moeller® series PE Accessory Insulated enclosure
Catalog Number
280975
EAN
4015082809751
Product Length/Depth
50 mm
Product Height
75 mm
Product Width
130 mm
Product Weight
0.32 kg
Compliances
CE

Export product specification