Knowledge Search
Download document () of 20
We make what matters work*

281193

Eaton Moeller® series DILM Paralleling link, for DILM7-12/MP20

General specifications

Product Name
Eaton Moeller® series DILM paralleling link
Catalog Number
281193
EAN
4015082811938
Product Length/Depth
34 mm
Product Height
30 mm
Product Width
32 mm
Product Weight
0.039 kg
Certifications
CSA File No.: 012528
IEC/EN 60947-4-1
UL Category Control No.: NLDX
CSA
CSA-C22.2 No. 14-05
CE
UL 508
UL File No.: E29096
CSA Class No.: 3211-03
UL

General

Accessory/spare part type
Connecting bridge
Product category
Accessories
Protection
Protected against accidental contact in accordance to VDE 0106 part 100

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Terminal capacities

Terminal capacity
1 - 16 mm², solid
1 x (0.5 - 25) mm², stranded
2 x (0.5 - 16) mm², flexible with ferrule
6 x 9 x 0.8 mm Number of segments x width x thickness, Flat conductor
2 x (0.5 - 16) mm², stranded
1 x (0.5 - 25) mm², flexible with ferrule
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
Tightening torque
4 Nm, Screw terminal

Conventional thermal current Ith

Conventional thermal current Ith of main contacts (1-pole, open)
50 A

Design verification

Equipment heat dissipation, current-dependent Pvid
0.2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.2 W
Rated operational current for specified heat dissipation (In)
50 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification