Download document () of 20
We make what matters work*

281582

Eaton Moeller series NZM - Molded Case Circuit Breaker. Interlock, mechanical, size 2

General specifications

Product Name
Eaton Moeller series NZM mounting accessory
Catalog Number
281582
EAN
4015082815820
Product Length/Depth
105 mm
Product Height
55 mm
Product Width
125 mm
Product Weight
0.492 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
UL (File No. E140305)
CSA (Class No. 1437-01)
UL489
UL (Category Control Number DIHS)
CE marking
CSA-C22.2 No. 5-09
CSA (File No. 22086)
IEC60947
UL listed
CSA certified

Product specifications

Used with
NZM2-4
PN2
N2
NZM2
N2-4
PN2(-4)
NS2
NZM2(-4)
NZM2-NA
N(S)2(-4)
PN2-4
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Accessory/spare part type
Other
Type
Accessory. Mechanical interlock
Special features
Allows interlocking of 2, 3 or 4 switches, including different construction sized switches, with NZM-XBZ... bowden cables.

Export product specification