Download document () of 20
We make what matters work*

281586

Eaton Moeller series NZM - Molded Case Circuit Breaker. Bowden cables, L=600mm

General specifications

Product Name
Eaton Moeller series NZM mounting accessory
Catalog Number
281586
EAN
4015082815868
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
200 mm
Product Weight
0.115 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CE marking
IEC60947
CSA certified
UL (File No. E140305)
UL listed
CSA (Class No. 1437-01)
UL489
CSA-C22.2 No. 5-09
CSA (File No. 22086)
UL (Category Control Number DIHS)

Product specifications

Used with
N3-4
PN2-4
NS2
NZM1(-4), PN1(-4), N(S)1(-4)
NZM2
N1-4
PN1-4
N3
N4-4
NS4
NZM3
NZM3-4
NZM4-4
NS1
NS3
NZM1
NZM4
NZM4(-4), N(S)4(-4)
PN3
N1
N2
NZM2-4
NZM1-4
NZM2(-4), PN2(-4), N(S)2(-4)
PN1
N2-4
N4
NZM3(-4), PN3(-4), N(S)3(-4)
PN2
PN3-4
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM1/2/3/4
Accessory/spare part type
Other
Type
Accessory. Mechanical interlock
Special features
For mechanical interlocking of (door coupling) rotary handles

Export product specification