Download document () of 20
We make what matters work*

281587

Eaton Moeller series NZM - Molded Case Circuit Breaker. Bowden cables, L=1000mm

General specifications

Product Name
Eaton Moeller series NZM mounting accessory
Catalog Number
281587
EAN
4015082815875
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
200 mm
Product Weight
0.138 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
UL489
CSA-C22.2 No. 5-09
CSA (File No. 22086)
UL (Category Control Number DIHS)
CSA (Class No. 1437-01)
UL (File No. E140305)
UL listed
CE marking
CSA certified
IEC60947

Product specifications

Used with
NZM1(-4), PN1(-4), N(S)1(-4)
PN2
PN2-4
PN1
NS1
NZM2(-4), PN2(-4), N(S)2(-4)
NZM4-4
PN1-4
N2
N3-4
NZM3(-4), PN3(-4), N(S)3(-4)
N1
N4-4
NS3
NS4
NZM1-4
NZM2
PN3-4
N1-4
N3
N4
NS2
NZM1
NZM3
NZM4
NZM4(-4), N(S)4(-4)
PN3
N2-4
NZM2-4
NZM3-4
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM1/2/3/4
Accessory/spare part type
Other
Type
Accessory. Mechanical interlock
Special features
For mechanical interlocking of (door coupling) rotary handles

Export product specification